Features

This device provides power from the SMPS to the DYNAMIXEL.

Connect the SMPS to the DC terminal and connect the DYNAMIXEL using the cable.

3P connector for AX series and 4P connector for DX/RX/EX series are mounted on the SMPS2Dynamixel. The power and communication line are all connected making it possible to play the role of the DYNAMIXEL expansion bus.

When controlling the DYNAMIXEL with the USB2Dynamixel, power can be easily supplied to the DYNAMIXEL.

Can be used by connecting to a proper DC terminal. Can be used according to the proper voltage of the DYNAMIXEL.

A shrink tube is used to cover the circuit part to protect it from short circuit from metal substances.

Package Components
SMPS2Dynamixel1
H/W Specifications
Connector

SMPS terminal : 1

3P Connector : 2

4P Connector : 2

Maximum Supply VoltageMax 20V
Compatible Products

Power Supply : SMPS 12V 5A

All DYNAMIXEL products (12V version)

USB2Dynamixel

Caution

Please use recommended voltage for every product. Using more than recommended may damage the circuit.