Features

Can be used to measure the sensor’s angular velocity.

Can be used to calculate how much the robot is tilted / inclined or which direction the force is from.

Can be used to balance the robot or program applied movements.

Package Components
Gyro Sensor GS-121
Robot Cable-3P-5P 160mm2
H/W Specifications
Weight2.8g
Dimension23mm x 23mm x 10mm
Recommended Voltage4.5 ~ 5.5V
Angular Velocity Measurement Range-300˚/s ~ 300˚/s
Operating Temperature-40℃ ~ 85℃
Compatible Products

CM-510, CM-530, CM-700, OpenCM9.04, OpenCM7.0