Features

DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in one DC servo module.


MX-series is a new concept of DYNAMIXEL with advanced functions, such as precise control, PID control, 360 degree of position control, and high speed communication.


Advanced durability, degree of precision, and wider control zone were achieved thanks to the newly applied CONTACTLESS ABSOLUTE ENCODER

360 degrees POSITION CONTROL without dead zone

4,096 PRECISE RESOLUTION by 0.088 degrees

SPEED CONTROL at ENDLESS TURN MODE

Reliability and accuracy were advanced in the position control through PID CONTROL

High baud rate up to 4.5Mbps

Torque control via current sensing

Package Components
MX-64T1
HN05-N1021
Thrust Washer (for horn)1
3P Cable 200mm1
Wrench Bolt WB M2.5X416
Wrench Bolt WB M3X81
Nut M2.518
Compatible Products

Controller : CM-5, CM-510, CM530, CM-700, OpenCM9.04(+ OpenCM485 Expansion Board), OpenCR

Interface : USB2Dynamixel, U2D2


*NOT compatible with the HN05-N101 Set / T101 Set (for RX-64)


Factory Default Settings

ID : 1

Baud Rate : 57600bps


(User can change various settings including ID and baud rate according to environment)


Caution
Specification
Model Name MX-64T
MCU Cortex-M3 (72 [Mhz], 32 [bit])
Input Voltage Min. [V] 10.0
Recommended [V] 12.0
Max. [V] 14.8
Performance Characteristics Voltage [V] 12.0
Stall Torque [N·m] 6.00
Stall Current [A] 4.1
No Load Speed [rpm] 63.0
No Load Current [A] 0.15
Continuous Operation Voltage [V] -
Torque [N·m] -
Speed [rpm] -
Current [A] -
Resolution Resolution [deg/pulse] 0.0879
Step [pulse] 4,096
Angle [degree] 360
Position Sensor Contactless absolute encoder (12 [bit], 360 [deg])
Maker : ams(www.ams.com), Part No : AS5045
Operating Temperature Min. [°C] -5
Max. [°C] 80
Motor Coreless (Maxon)
Baud Rate Min. [bps] 8,000
Max. [bps] 4,500,000
Control Algorithm PID
Gear Type Spur
Gear Material Metal
Case Material Engineering Plastic
Dimensions (WⅹHⅹD) [mm] 40.2 X 61.1 X 41
Dimensions (WⅹHⅹD) [inch] 1.58 X 2.41 X 1.61
Weight [g] 126.00
Weight [oz] 4.44
Gear Ratio 200 : 1
Command Signal Digital Packet
Protocol Type Half duplex Asynchronous
Serial Communication (8bit, 1stop, No Parity)
Link (Physical) TTL Level Multi Drop Bus
ID 0 ~ 253
Feedback Position, Temperature, Load, Input Voltage, etc
Protocol version 1.0(Default)
2.0
Operating Mode / Angle Wheel Mode:Endless turn
Joint Mode:360 [deg]
Multi-turn Mode:±28 [rev]
Output [W] -
Standby Current [mA] 100