CM-530 is a controller that includes a CPU, TTL communication board, status LED, input button, GP I/O port, etc.
Compatible with the AX and MX series (TTL communication).
Supports Bluetooth and Zigbee communication.
Connects via PC and USB comm.
CM-530 | 1 |
---|---|
Mini USB Cable | 1 |
Weight | 54g |
---|---|
CPU | ARM Cortex STM32F103RE |
Voltage Supply | 6V ~ 15V (Recommended : 11.1V) |
Current Consumption | Standby : 50mA External I/O Max Current : 0.3A Total Max Current : 10A (Fuse) |
Operation Temperature | -5℃~70℃ |
Internal I/O Device | Button : 5 (Reset 1, Port 5) MIC (Sound detection) : 1 Voltage Sensor : 1 |
External I/O Device | 5pin I/O Port : 6 AX/MX series (TTL) 3pin connector : 5 |
Dynamixel : AX-12W, AX-12A, AX-18A, MX-28T, MX-64T, MX-106T, MX-28AT, MX-64AT
Sensor : Gyro Sensor, DMS Sensor, Touch Sensor, IR Sensor
Wireless Communication : IR receiver, ZIG-110A Set, BT-110A Set
Etc. : Servo motor, LED module
-Equipped with Molex connector
-Cannot be used with RS-485 supported models, X-series, and PRO series.