Features

DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Controller + Driver + Sensor + Reduction Gear + Network in one DC servo module.

 

MX-series is a new concept of DYNAMIXEL with advanced functions, such as precise control, PID control, 360 degree of position control, and high speed communication.

 

Advanced durability, degree of precision, and wider control zone were achieved thanks to the newly applied CONTACTLESS ABSOLUTE ENCODER

 

360 degrees POSITION CONTROL without dead zone

 

4,096 PRECISE RESOLUTION by 0.088 degrees

 

SPEED CONTROL at ENDLESS TURN MODE

 

Reliability and accuracy were advanced in the position control through PID CONTROL

 

High baud rate up to 4.5Mbps

Package Components
MX-28R1
HN07-N1011
Thrust Washer (for horn)1
4P Cable 200mm1
Wrench Bolt WB M2.5x616
Wrench Bolt WB M2.5*81
Wrench Bolt WB M2*310
Nut M2.518
Specification
Model Name MX-28R
MCU Cortex-M3 (72 [Mhz], 32 [bit])
Input Voltage Min. [V] 10.0
Recommended [V] 12.0
Max. [V] 14.8
Performance Characteristics Voltage [V] 12.0
Stall Torque [N·m] 2.50
Stall Current [A] 1.4
No Load Speed [rpm] 55.0
No Load Current [A] 0.12
Continuous Operation Voltage [V] -
Torque [N·m] -
Speed [rpm] -
Current [A] -
Resolution Resolution [deg/pulse] 0.0879
Step [pulse/rev] 4
Angle [degree] 360
Position Sensor Contactless absolute encoder (12 [bit], 360 [deg])
Maker : ams(www.ams.com), Part No : AS5045
Operating Temperature Min. [°C] -5
Max. [°C] 80
Motor Coreless (Maxon)
Baud Rate Min. [bps] 8,000
Max. [bps] 4,500,000
Control Algorithm PID
Gear Type Spur
Gear Material Metal
Case Material Engineering Plastic
Dimensions (WⅹHⅹD) [mm] 35.6 X 50.6 X 35.5
Dimensions (WⅹHⅹD) [inch] 1.40 X 1.99 X 1.40
Weight [g] 72.00
Weight [oz] 2.54
Gear Ratio 193 : 1
Command Signal Digital Packet
Protocol Type Half duplex Asynchronous Serial Communication (8bit, 1stop, No Parity)
Link (Physical) RS485 Multi Drop Bus
ID 0 ~ 253
Feedback Position, Temperature, Load, Input Voltage, etc
Protocol Type Protocol 1.0(Default)
Protocol 2.0
Operating Mode / Angle Wheel Mode:Endless turn
Joint Mode:360 [deg]
Multi-turn Mode:±28 [rev]
Output [W] -
Standby Current [mA] 100