Features

This sensor is used to detect magnets in the surroundings.

 

Like the touch sensor which requires direct contact to work, the magnetic sensor works by sensing whether the magnet is near or far away from the sensor.

 

The difference between the touch sensor is that the magnet can be detected when it’s 5mm apart from the sensor (doesn’t require actual contact).

 

Rivets of the ROBOTIS DREAM Kit can be used to assemble the sensor onto robots.

Package Components
Magnetic Sensor1
Magnet Bracket1
5P Cable 150mm1
H/W Specifications
Weight3g
Size24mm x 18mm x 12mm
Compatible Products

CM-150, CM-200, CM-530, OpenCM9.04, OpenCM7.0