Features

DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Reduction Gearhead + Controller + Driver + Network in

one DC servo module.

 

MX-series is a new concept of DYNAMIXEL with advanced functions, such as precise control, PID control, 360 degree of position

control, and high speed communication.

 

Advanced durability, degree of precision, and wider control zone were achieved thanks to the newly applied CONTACTLESS ABSOLUTE ENCODER

 

360 degrees POSITION CONTROL without dead zone

 

4,096 PRECISE RESOLUTION by 0.088 degrees

 

SPEED CONTROL at ENDLESS TURN MODE

 

Reliability and accuracy were advanced in the position control through PID CONTROL

 

High baud rate up to 4.5Mbps

 

Torque control via current sensing

Package Components
MX-64AT Bulk6

Accessories (horn, cable, screw, etc.) are not included

Caution

*NOT compatible with the HN05-N101 Set / T101 Set.