Features

BT-410 is a device that enables serial communication (UART) via Bluetooth communication.

BT-410 covers the circuit with a case to protect it, and it uses a connector-type cable to install on a robot and RC-100B.

You can control your robot without any problems even when the infrared control condition is not optimal such as in a robot competition.

The SLAVE module can be used when controlling the robot from a smart device that supports BLE (Bluetooth 4.0 Low Energy) communication.



How to pair

The blue LED on the MT-410 MASTER blinks when it is not paired up.

Simply place the BT-410 SLAVE module close by the MASTER to automatically pair up (within 10cm).

Once it is paired up, it is able to communication from distance further away. 


Auto-pairing available for the new version BT-410. (Refer to the image below under Difference.)


BT-210BT-410
AndroidOO
iOSXO
PCOO (need Dongle)
1 Master : 1 SlaveOO
1 Master : N SlaveXX
1 Phone : 1 SlaveOO
1 Master : N slaveXsupport later
Master / SlaveOX
Data transfer reliabilityHighHigh
Max throughput250kbps128kbps
Module FW updateXX
Default MAC addressB863BC xxxxxxDBE7DF xxxxxx
MAC address range6 byte6 byte
Package Components
BT-410BT-410 (120mm cable included)
H/W Specifications
Weight4.5g
Size18mm x 30mm x 9.1mm
Bluetooth SpecificationsBluetooth Specification 4.0 Low Energy Support
Effective Communication Range10m
Bandwidth Frequency2.4 GHzISM Band
BandwidthMAX 128kbps
Default Baud Rate57600bps
Operating Voltage

3.3V

Consumed Current7mA (Max)
Operating Temperature0℃ ~ 40℃
Baud Rate Range1,200bps ~ 1.000,000bps
AntennaChip Antenna
InterfaceUART (3.3V Level)
Sensitivity-81dBm (Typical)
Conducted Net Power-6 ~ 4dBm(Class 2)
Difference

In case of the old type, the master / slave module can set the pairing by customer support. 

For the new module, it is automatically paired when the distance of the Master/Slave module is within 10 seconds 

(However, if the connected slave is “ON” while it is within the communication distance, it is not changed)

* * If you want to change the function of old BT-410 master module to new type, please forward it to our customer support team for the change of firmware.(Customer pays round shipping cost)


How to remove or automatically pair -> LINK


Compatible Products

■ Compatible Smart Devices

Android : Android 4.4 or higher among Bluetooth 4.0 supported devices

(Eg: Nexus 7 2nd gen., Galaxy S3 or higher)

(Does not support low-cost version regardless of the firmware version)

iOS : iOS v8.1 or higher

(Eg: iPhone 4S or higher, iPod 5G, iPad 3rd gen., or higher)

 

■ Compatible Controllers and F/W Version

CM-150 : F/W v.23 or higher

CM-200 : F/W v.64 or higher

OpenCM7.0 : Latest F/W version

OpenCM9.04 : F/W v.10 or higher, Revision E002

(Requires the latest version of F/W)

 

 ■ Supported ROBOTIS App

Android : ROBOTIS MINI App, R+ m.Task, R+ m.Task2, R+ m.Motion2

iOS : ROBOTIS MINI App, R+ m.Task2, R+m.Motion2

(Requires the latest version of smartphone applications. There may be additional updates depending on the OS policy.)


Controller

R+M.Task

(Downloading Examples)

R+M.Task

(Controller mode)

CM-50-O
CM-510-O
CM-700-O
CM-530-O
CM-100A

O (requires F/W upgrade)

O
CM-150O (requires F/W upgrade)O
CM-200-O
OpenCm9.04O (requires F/W upgrade)O


Caution

Master module and slave module are separated. Master module is used for the controller and slave module is used for the robot.

Since the two modules are paired and shipped, no separate ID setting is required after purchase.