Features

-BT-410 dongle converts two interfaces: USB 2.0 interface and Bluetooth 4.0 Low Energy interface (master function).

-That is, if you connect BT-410 dongle to the PC, it can be paired with BT-410 Slave module to exchange data (1:1 communication).


How to pair

The blue LED on the MT-410 MASTER blinks when it is not paired up.

Simply place the BT-410 SLAVE module close by the MASTER to automatically pair up (within 10cm).

Once it is paired up, it is able to communication from distance further away. 

Package Components
BT-410 dongle1
H/W Specifications
Weight7.5g
Size50.5mm x 20mm x 10.5mm
Bluetooth SpecificationsBluetooth Specification 4.0 Low Energy Support
Effective Communication Range10m
Bandwidth Frequency2.4 GHz ISM Band
BandwidthMAX 128kbps
Default Baud Rate57600bps
Operating Voltage5V
Consumed Current25mA(Max)
Operating Temperature0℃ ~ 40℃
Baud Rate Range1,200bps ~ 1,000,000bps
AntennaChip Antenna
InterfaceUSB 2.0 Full Speed
Sensitivity-81dBm (Typical)
Antenna Power-6 ~ 4dBm (Class 2)
Compatible Products

BT-410 Dongle Compatible Devices

BT-410 Slave module


BT-410 Dongle Incompatible Devices

BT-410 MASTER module

BT-210 MASTER module

BT-210 SLAVE module

BT-100/110A

ZIG-100/110A


Supported PC

Windows OS


Products

R+Manager 2.0

(FW Recovery)

R+Manager 2.0

(FW update)

EntryScratch

R+Task 2.0

(Download)

R+Motion 2.0

(Download)

CM-150OOOOO-
CM-200OO-OOO
CM-530OO--OO
OpenCM7.0OOOOO-
OpenCM9.04OOOOO-
Car Robot--OO--








Caution

- Install the driver on your PC to use the BT-410 Dongle.