Features

DYNAMIXEL is a robot exclusive smart actuator with fully integrated DC Motor + Controller + Driver + Sensor + Reduction Gear + Network in one DC servo module.

The DYNAMIXEL XL series adopts new features that allow 360 degrees control mode with its contactless magnetic encoder and hollow back case assembly structure. The XL series has the same mechanical structure as the XM430 and XH430 and is compatible with the respective models.

1. Various Operating Modes

      (Velocity Control, Position Control, Extended Position Control, PWM Control)

2. Profile Control for Smooth Motion Planning

3. Hollow Back Case Minimizes Cable Stress (3-way-routing)

4. Easy and Simple Assembly Structure

5. Energy Saving with Reduced Current

Package Components
ItemQuantity     Description
XL430-W250-T1DYNAMIXEL
HN11-N1011Assembled before delivery
Robot Cable-X3P 180mm1                   TTL 3p Cable(JST-JST)

Bolt M2.6x5 TAP

5                              For frame assembly(Side hole)
Bolt M2x55For horn & frame assembly
Bolt M2.5x145For frame assembly
Spacer5For frame assembly

Idler Set (HN11-I101 Set) not included

Various Cabling Methods
Compatible Products
Caution

DYNAMIXEL-X Series cable assembly through hollow case

 

Organize the entangled cable before assembling the back case.

Do not assemble the back case with entangled cable. The entangled cable can be squashed by the case and cause communication error.

If you use two cables through the hollow case, the cables will be damaged.

Use only one cable through the hollow case.

 

The DYNAMIXEL-X Series adopted a new gold-plated JST connector for secure and reliable communication.

The connector used for the previous DYNAMIXEL is Molex.

 

To control DYNAMIXEL-X Series actuators via OpenCM or USB2Dynamixel, please use the JST-Molex Convertible Cable enclosed in the package.

 

However, the Molex-JST convertible cable is NOT included in the XL430 model.

 

Please purchase a convertible cable when using a controller and interface that supports the JST connector.

Installation Example
Specification
Model Name XL430-W250-T
Series DYNAMIXEL X
MCU ARM Cortex-M3 (72 [Mhz], 32 [bit])
Input Voltage Min. [V] 6.5
Recommended [V] 11.1
Max. [V] 12.0
Performance Characteristics Voltage [V] 12.0
Stall Torque [N·m] 1.50
Stall Current [A] 1.4
No Load Speed [rpm] 61.0
No Load Current [A] 0.15
Continuous Operation Voltage [V] -
Torque [N·m] -
Speed [rpm] -
Current [A] -
Resolution Resolution [deg/pulse] 0.0879000000
Step [pulse/rev] 4,096
Angle [degree] 360
Position Sensor Contactless absolute encoder (12 [bit], 360 [deg])
Maker : ams(www.ams.com), Part No : AS5045
Operating Temperature Min. [°C] -5
Max. [°C] 72
Motor Cored
Baud Rate Min. [bps] 9,600
Max. [bps] 4,500,000
Control Algorithm PID
Gear Type Spur
Gear Material Engineering Plastic
Case Material Engineering Plastic
Dimensions (WⅹHⅹD) [mm] 28.5 x 46.5 x 34.0
Dimensions (WⅹHⅹD) [inch] 1.12 x 1.83 x 1.34
Weight [g] 57.00
Weight [oz] 2.02
Gear Ratio 258.5 : 1
Backlash [arcmin] -
Backlash [deg] -
Command Signal Digital Packet
Protocol Type Half duplex Asynchronous Serial Communication (8bit, 1stop, No Parity)
Link (Physical) TTL Level Multidrop Bus
ID 0 ~ 252
Feedback Position, Velocity, Load, Realtime tick, Trajectory, Temperature, Input Voltage, etc
Protocol version Protocol 1.0
Protocol 2.0(Default)
Operating Mode / Angle Velocity Control mode:Endless turn
Position Control Mode:360 [deg]
Extended Position Control Mode:±256 [rev]
PWM Control Mode:Endless turn
Output [W] -
Standby Current [mA] 52