Features

CM-550 is a controller that includes a MCU, DYNAMIXEL TTL Communication board, BLE Slave communication module, Gyro Accelerometer, Temperature sensor, Buzzer, RGB LED, Sensor ports, MIC, etc. 

BLE slave module is included.

With Micro USB Port, it can connect via
 PC and USB comm.

Package Components
CM-5501
Micro USB Cable1
H/W Specifications
Weight58.8g
CPUARM Cortex-M4
Operating Voltage6.5V ~ 15V (Recommended 11.1V)
Current ConsumptionStandby : 50mA
Port 1~2 I/O Max : 0.5A
Port 3~5 I/O Max : 0.02A
Total Max Current : 10A (Fuse)
Operating Temperature-5~70
Communication ModuleBLE Slave Module
Internal I/O DeviceButton : 2(MODE, START)
MIC(Sound Detection) : 1
Buzzer : 1
Voltage Sensor : 1
Gyro Accelerometer : 1
Temperature Sensor : 1
AUX RGB LED : 3
External I/O Devices5 Pin I/O Port : 5
X-Series DYNAMIXEL Port (3p) : 6
Compatible Products

DYNAMIXEL: X-Series

Sensor:  IR Sensor, DMS Sensor, Touch Sensor, Magnetic Sensor, Color Sensor,Illuminance sensor, Temperature Sensor, Temperature-humidity sensor.

Etc : Servo Motor, LED Module


* RS-485 Model and DYNAMIXEL AX / DX / RX / XL-320 / EX-series, P-series are not compatible.