The DYNAMIXEL DRIVE (DYD) is a built-to-order product and requires a lead time of 7 weeks.




Features

The DYNAMIXEL DRIVE (DYD) is a High-Precision gear with Superior Impact Resistance. 


Generally, a traditional Cycloidal Gear Drive is well known as being strong but larger in size and heavier compared to the Harmonic Drive. However, unlike traditional Cycloid Drives, the ROBOTIS DYNAMIXEL DRIVE(DYD) achieves high torque and accurate repeatability at the same time while being more compact, lighter, and stronger over other reducers in the market.

Package Components
ItemQuantityDescription
DYD-17-0991                       DYNAMIXEL DRIVE (DYD)       
Input Shaft Option

* May select either Type-C / Type-SD for purchase.

Specifications

PropertiesUnitDYD-17-051DYD-17-099
Gear Ratio-5199
Repeatable peak torqueNm5580
Rated torque Nm1116
Maximum input speedrpm6,0006,000
Normal input speedrpm2,0002,000
Hysteresis loss / Backlasharcmin<3.0<3.0
Starting torquecNm3030
Service lifehours7,0007,000
Dimention (O.D. x H)mm∅78 x 34.2∅78 x 34.2
Weightg600600
Efficiency

*The efficiency of DYD Drive can be affected by temperature and input speed.