-The DYNAMIXEL Communication Bridge is an interface to convert signals between RS485 (4 Pin, JST type) and TTL (3 Pin JST type) logic level.
It can be fixed and used in various format due to its small size and bolting method.
Item | Quantity |
---|---|
DYNAMIXEL Communication Bridge | 1 |
*Bolts and nuts for mounting are not included
Category | Specifications |
---|---|
Operating Voltage | 3.5V ~ 30.0V |
Current Rating | 3.0A |
Baud Rate | Max. 6Mbps |
1. The VDD pins (No.2 pin) of the TTL connector and RS485 connector are connected to each other.
(When using different power sources for TTL and RS485, be sure to connect only one VDD to the DYNAMIXEL
Communication Bridge)
2. The bolted hole can be used and cut along the cutting line as needed.