Features

6 x Molex 3P connectors for easy port expansion.

Can be used to extend the ports when the no. of 3P communicating ports is insufficient.

Power supplying method is the same with Dynamixel and controller as the port is the same.

Easy to attach to robot as there is a bolt tightening hole.


Package Components
3P Extension PCB1
Caution

Not compatible with RS-485 supported models that use the 4P connectors.

Not compatible with the Dynamixel X Series that use JST connectors.