Features

This LiPo battery is intended for robots. 

PCM is incorporated to protect the battery from overcharge, discharge, and excessive current.

Can be recharged with LBC-010 Battery Charger.

Package Components
LIPO 11.1V Battery LB-0101
Battery Cover-T1
FP04-F601
Battery Extension Cable1

* Battery Charger (LBC-010) sold separately

H/W Specifications
Weight83g
Size70mm x 35mm x 15mm
Voltage11.1V
Capacity1000mAh
Discharge Rate10C
Etc.PCM Embedded (Protection from overcharging, discharge, and excess current)
Compatible Products

Controller : CM-510, CM-530, CM-700

Charger : LIPO Battery Charger LBC-10


Cannot be used with CM-100, CM-5, and CM-2+.

Storage Precautions

Do NOT charge the battery when the battery is connected to the robot or charger.

When storing away the battery for a long time, make sure the battery life is somewhere around 50%.

Do not place batteries in a place exposed to direct sunlight (between 0~45 degrees).

Do not store batteries with metal objects such as coins, keys, or jewelry.

Do not drop or give impact.

Do not apply water or any other liquid on the battery.

 

※ The warranty of LIPO 11.1V Battery Set LBS-10 is 6 months.

Caution

Not be charged through the robot, must be charged through the dedicated charger (LBC-10).

Do not drop the battery or shock it.

Do not operate the product during charging.

Do not heat the rechargeable battery or contact with fire, water, and other liquids.

Do not place the battery in a microwave oven, washing machine or dryer.

Damaged rechargeable batteries should not be used. (Swelling, deformed, damaged appearance, etc.)

Do not short-circuit the rechargeable battery anode and cathode.

Do not disassemble the rechargeable battery.

Before charging the rechargeable battery, make sure it is connected to the correct polarity and charge it.

Do not charge the rechargeable battery when it is hot.

Do not connect the rechargeable battery to the controller when not using the rechargeable battery.

Do not charge the rechargeable battery while it is connected to the controller.