Features

PCM is incorporated to protect the battery from overcharge, discharge, and excessive current.

Lithium Polymer rechargeable battery for the ROBOTIS OP series. 

Cannot be used for PREMIUM/GP because the connector and size differs.

Can be recharged with LBC-010 Battery Charger.

Package Components
LIPO 11.1V Battery LB-0111

* Battery Charger (LBC-010), sold separately

H/W Specifications
Weight83g
Size70mm x 35mm x 15mm
Voltage11.1V
Capacity1000mAh
Discharge Rate10C
Etc.PCM Embedded (Protection from overcharging, discharge, and excess current)
Compatible Products

Product : DARwIn-OP, ROBOTIS OP2, ROBOTIS OP3, TurtleBot3, OpenCR

Charger : LIPO Battery Charger LBC-10


*NOT compatible with other CM-series controllers.

Storage Precautions

Do NOT charge the battery when the battery is connected to the robot (controller).

When storing away the battery for a long time, make sure the battery life is somewhere around 50%.

Do not store it in wet or hot places.


※ The warranty for the LIPO 11.1V 1000mAh LB-11 is 6 months.

Caution

Must use LBC-10 in order to charge.

Do not drop or fold parts of the battery or its parts.

Do not use the product when charging. 

Do not apply heat, water or any other liquid on the battery.

Do not place in the microwave, washing machine or dryer.

Do not use damaged batteries. (inflated,deformed, damaged, etc)

Do not short circuit the polarity.

Do not take the battery apart.

When charging, make sure the battery is connected into the correct polarity.

Do not charge when the battery is hot. Please charge after it has cooled off.

When the battery is not being used or fully charged, please do not have it connected to a controller.

Do NOT charge the battery when the battery is connected to the controller.