Wheels for the ROBOTIS STEM kit (AX series)
Compatible with the Geared Motor and Servo Motor.
Dimension | Width : 18mm | ||
Without Tire : Ø 48mm | |||
With Tire : Ø 52mm |
**Not compatible with other Dynamixel series.
Description | Qty | ||
Frame | FP04-F17 (Wheel) | 2 | |
**FP04-F18, screws, and rivets not included
Tire: FP04-F18
Following items are required when using with the respective parts :
Rivets are required to use with Servo Motor and Geared Motor
S1 bolts are required to use with the AX series Dynamixels