Gear set for the DYNAMIXEL MX-106.
Made with metal and specially coated to strengthen endurance and durability of abrasion.
A MX-106 exclusive magnet is attached to the wheel gear.
-There are 2 wheel bearings included.
MX-106 Gear #1 | 1 |
---|---|
MX-106 Gear #1 | 1 |
MX-106 Gear #1 | 1 |
MX-106 Gear #1 | 1 |
MX-106 Wheel Gear | 1 |
Grease | 1 |
Calibration Adaptor | 1 |
Bearing | 2 |
2 ball bearings are used for Dynamixel wheel gears.
The wheel gear bearing on bottom is engaged when the product is released.
When replacing the gear, assemble with the remaining bearing on top.
The MX-Series Dynamixels applied a contactless position sensor that requires calibration after gear replacement.
Use the attached calibration adaptor and R+ Dynamixel Wizard for self-calibration