OpenCR1.0 (Open-source Control module for ROS) is an open source robot controller embedded with a powerful MCU from the ARM Cortex-M7 line-up.
The hardware, software, schematics, PCB Gerber, BOM, and firmware source codes of the OpenCR1.0,
the main controller used in the official ROS education platform TurtleBot3, are accessible and open to the public.
Supports RS-485 and TTL to control the Dynamixels, and offers UART, CAN and a variety of other communication environment, development tools such as Arduino IDE are available as well.
It has the advantage of being able to operate more powerfully when used with a host controller such as SBC (Single Board Computer).
It provides various exclusive sources based on ROS, so that you can maximize the functions of OpenCR1.0 when using ROS.
OpenCR1.0 | 1 |
---|---|
USB Micro B Cable | 1 |
Microcontroller | STM32F746ZGT6 / 32-bit ARM Cortex®-M7 with FPU (216MHz, 462DMIPS) |
---|---|
Sensors | Gyroscope 3Axis, Accelerometer 3Axis, Magnetometer 3Axis (MPU9250) |
Programmer | ARM Cortex 10pin JTAG/SWD connector USB Device Firmware Upgrade (DFU) Serial |
Extension pins | 32 pins (L 14, R 18) *Arduino connectivity Sensor module x 4 pins Extension connector x 18 pins |
Communication circuits | USB (Micro-B USB connector/USB 2.0/Host/Peripheral/OTG) TTL (B3B-EH-A / Dynamixel) RS485 (B4B-EH-A / Dynamixel) UART x 2 (20010WS-04) CAN (20010WS-04) |
LEDs and buttons | LD2 (red/green) : USB communication User LED x 4 : LD3 (red), LD4 (green), LD5 (blue) User button x 2 |
Powers | External input source 5 V (USB VBUS), 5-24 V (Battery or SMPS) Default battery : LI-PO 11.1V 1,800mAh 19.98Wh Default SMPS : 12V 5A External output source 12V@1A(SMW250-02), 5V@4A(5267-02A), 3.3V@800mA(20010WS-02) External battery Port for RTC (Real Time Clock) (Molex 53047-0210) Power LED: LD1 (red, 3.3 V power on) Reset button x 1 (for power reset of board) Power on/off switch x 1 |
Dimensions | 105(W) X 75(D) mm |
Mass | 60g |
DYNAMIXEL X-Series
DYNAMIXEL AX/MX Series (Requires Molex-JST convertible cable)
DYNAMIXEL P-Series (Requires Molex-JST convertible cable)
Robotis Sensor Products