Features

Idler Bearing Set for Dynamixel X540 Series.


This idler bearing is connected to the opposite side of the output shaft of DYNAMIXEL X, and can be used to assemble the hinge frame on it.


Patented hollow structure enables this set to be assembled with DYNAMIXEL without screws.

(Enclosed screws are used to assemble the frame to the idler.)

Package Components

* The hinge frame is not included

ItemQuantity                             Description
Bearing (6701ZZ)1Bearing for Idler
Idler (HN13-I101)1Idler Horn
Idler Cap(DC13)1Idler Cap
Wrench Bolt WB M2.5*58For Frame assembly(Side hole)
Wrench Bolt WB M2.5*418For Frame assembly
Compatible Products
X540-Series
How to Use
Part Features

Bearing : Specially designed high strength engineering bearing. (Model No. : 6701ZZ)


Idler : The idler is firmly assembled with DYNAMIXEL by hooking mechanism and additional frames such  as hinge can be assembled on it.



Idler Cap : The cap protects debris such as screws getting into the DYNAMIXEL through the hollow structure.

Caution

This idler bearing set cannot be assembled with Dynamixel MX series.


The hinge frame is not included.


Organize the entangled cable before assembling the back case.


Do not assemble the back case with entangled cable.


The entangled cable can be squashed by the case and cause communication error.