Idler Bearing Set for Dynamixel XW540 Series.
This idler bearing is connected to the opposite side of the output shaft of DYNAMIXEL and can be used to assemble the hinge frame on it.
Patented hollow structure enables this set to be assembled with DYNAMIXEL without screws.
(Enclosed screws are used to assemble the frame to the idler.)
* The hinge frame is not included
Bearing | 1 |
---|---|
Idler | 1 |
Frame for Idler | 1 |
Wrench Bolt (WB M2.5*5) | 10 |
Cannot be assembled with DYNAMIXEL AX/RX/MX Series, XM/XH430 , XM/XH540 Sereis