Features

HN13-N105 is the standard horn set for Dynamixel XW540 models.

 

This horn set can be assembled on the output shaft wheel gear of Dynamixel  in order to assemble with frames such as a hinge or an adapter.

Package Components
HN13-N1051
Wrench Bolt (WB M3x10)1
Wrench Bolt (WB M2.5x5)10
Wrench Bolt (WB M2.5x4)10
Compatible Products

XW540 Series

Caution

Cannot be assembled with DYNAMIXEL AX/RX/MX Series, XM/XH430 , XM/XH540 Sereis