- DYNAMIXEL X330 exclusive frames
- Manufactured with high strength of engineering plastic
- Can be affixed tightly using bolts and nuts
- Grooved for tidy wiring and nut fastening
Item Name | Quantity | Description |
---|---|---|
FPX330-S102 | 4 | Side frames |
NUT M2 | 20 | Nuts for frames |
PHS M2x4 | 20 | Bolts for frames |
PHS M2x4 TAP | 20 | Bolts for frames (for horns) |
PHS M2x8 TAP | 20 | Bolts for frames (for DYNAMIXEL body) |
- This frame set is compatible with X330 series only.
- Not compatible with other series such as X540, X430, AX, DX, RX and EX.