Features

-Equipped with 5 JST 3-pin connectors for easy port expansion. 

-Can be used when the extension of the 3-pin communication/power line is needed in the middle of the robot system.

-Can be used for expansion when the controller lacks a 3-pin communication/power port.

-Has the same ports as those of the controller and DYNAMIXEL, and the same supply of communication and power.
-Bolt holes make it easy to attach to a robot.

Package Components
3 Pin Expansion PCB1
Caution


Incompatible with RS-485 interface with 4 pins.

Incompatible with DYNAMIXEL AX and MX Series with a Molex connector.