Features

-Equipped with 5 JST 4-pin connectors for easy port expansion. 

-Can be used when the extension of the 4-pin communication/power line is needed in the middle of the robot system.

-Can be used for expansion when the controller lacks a 4-pin communication/power port.

-Has the same ports as those of the controller and DYNAMIXEL, and the same supply of communication and power

-Bolt holes make it easy to attach to a robot


Package Components
4Pin Expansion PCB1
Caution

-Incompatible with TTL interface with 3 pins.

-Incompatible with DYNAMIXEL MX Series with a Molex connector.