Feature


Base Plate-02 is made of aluminum and used for fixing OpenMANIPULATOR-X (RM-X52)


Can be used to install a manipulator on a table.

It can be fixed with a clamp. (Clamp is not included in this package)

Package Component
Base Plate-021
Wrench Bolt M2.5x206
Spacer6
H/W Specification
Size (mm)300 x 300 x 10
Weight (kg)2.5
How To Assemble
Caution

Only DYNAMIXEL X430 series can be assembled.


AX/MX-series, X540-series, and PRO-series cannot be used.


Includes screws and spacer rings in order to fix DYNAMIXEL to Base Plate-02


When assembling XL430, you can use the circular spacer ring included in this package, or use the oval spacer included in XL430 package.